Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Female (Jack) to G3PO Male (Plug) Full Detent Adapter, Passivated Stainless Steel Body, 1.33 VSWR

SKU: SM8954
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2G3PO
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max65 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

1.85mm Female (Jack) to G3PO Male (Plug) Full Detent Adapter, Passivated Stainless Steel Body, 1.33 VSWR

1.85mm adapter SM8954 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 1.85mm to G3PO adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 1.85mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.33:1.

1.85mm to G3PO adapter is constructed with female gender on side 1 and male on side 2. SM8954 1.85mm female to G3PO male coaxial adapter from Fairview is a straight body style. This straight 1.85mm connector adapter is an in-line RF adapter design.

Fairview female 1.85mm to male G3PO adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 1.85mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 1.85mm and G3PO coaxial cables that ship quickly from our facility for all your RF adapter component needs.