To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Male (Plug or Pl) Connectors for RF

1.85mm connectors also be known as V connector, V Type in male (plug) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm 1.85mm male (plug) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our plug (male) 1.85mm (V connector, V Type) RF connectors. 1.85mm male (plug) connector are available for coax or pcb termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial or printed circuit board 50 Ohm 1.85mm male / plug connector questions.

Fairview Microwave male (M) / plug (Pl) 1.85mm connectors with coax or pcb termination at 50 Ohm offer .047 sr, end launch, fmbc001, fmbc003, fm-sr047cu-coil, fm-sr086cu-str or rg405 interfaces. Our 1.85mm plug to coaxial or printed circuit board male (M) connection series includes clamp/solder, clamp/solder (captive contact), solder or solder/solder attachments. 1.85mm male (plug) connector interconnects for building coax cables interface with .047 sr, fmbc001, fmbc003, fm-sr047cu-coil, fm-sr086cu-str or rg405. Fairview Microwave 1.85mm pcb connectors with male gender include end launch design. 50 Ohm 1.85mm (V connector, V Type) coax or pcb connectors with male (plug) gender, like our others, ship same-day.

Our product category includes M 1.85mm mount connector types with 60, 65, 67 and 70 GHz frequency maximum. Fairview Microwave 1.85mm (V connector, V Type) male (plug) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. 1.85mm male (plug) connector series from Fairview are part of a growing inventory of new RF components. Precision 1.85mm male (plug) connectors are used when additional features / performance are required.

Our RF 1.85mmM (1.85mm male) connector series is built with beryllium copper, passivated stainless steel or stainless steel body. High-quality 1.85mm male coaxial or printed circuit board connectors from Fairview Microwave have plating of gold, gold over nickel or passivated. Beryllium copper contact material is used for these well designed Fairview Microwave 1.85mm male RF interconnects. Our 1.85mm plug (Pl) connector series is designed with gold, gold over nickel contact plating. 1.85mm connectors in male (plug) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm 1.85mm (V connector, V Type) male connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for 1.85mm male (plug / Pl) connectors, we should be your first choice for all RF components.