Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle 10-32 Male (Plug) Connector For .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100-FR Cable, Crimp/Solder

SKU: SC5561
Pricing
QUANTITYPRICE
1-24$35.39
25-49$33.62
50-99$31.85
100-249$30.44
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 357
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5561
Datasheet
SC5561
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series10-32
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypeCoax
Interface Type 1.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100-FR
Description

Right Angle 10-32 Male (Plug) Connector For .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100-FR Cable, Crimp/Solder

SC5561 RA 10-32 male coaxial connector from Fairview Microwave has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100-FR and a 50 Ohm impedance. This 10-32 male connector uses shield attachment of crimp/solder attachment for the contact. Our male 10-32 right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

Right angle 10-32 male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave 10-32 coaxial connector has a brass body with nickel plating. Our SC5561 10-32 RA connector uses brass contact and a nickel plating material. This 10-32 male right angle coaxial RF connector is RoHS compliant, you can find this 10-32 male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male 10-32 connector purchases will ship the same day. Our 10-32 right angle male .100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A / LMR-100-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 10-32 cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.