Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

902 to 928 MHz, RFID Flat Panel Antenna, 10 dBi Gain RP TNC male, PVC Radome, RHCP

SKU: FMANFP1028
Pricing
QUANTITYPRICE
1-24$165.99
25-49$157.69
50-99$149.39
100-249$142.75
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeFlat Panel
Design TypeStandard
Direction TypeDirectional
Band TypeSingle
PolarizationRHCP
Minimum Frequency902 MHz
Maximum Frequency928 MHz
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Nominal Gain10 dBi
Max Input Power20
Description

902 to 928 MHz, RFID Flat Panel Antenna, 10 dBi Gain RP TNC male, PVC Radome, RHCP

Fairview Microwave's FMANFP1028 is a Directional RFID flat panel RHCP antenna. The FMANFP1028 with a 10 dBi gain nominal is a Directional antenna. Our 902-928 MHz RP TNC male connector, flat panel antenna has a gain of 10 dBi.

With an impedance of 50 Ohms and max input power of 20 Watts, the FMANFP1028 RFID flat panel is well suited for Radio Frequency Identification tag reading applications. Contact Fairview Microwave's antenna experts for any assistance on 902-928 MHz, 10 dBi RP TNC male connector antennas. This 10 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

Fairview's RFID FMANFP1028 has a radome made of PVC in White color and comes from a facility certified to ISO 9001:2015.

This Reverse Polarity TNC connectized Antenna has an overall length of 18 in, width of 6 in, and weighs 2.42 lbs. Use our on-line ordering system to purchase your FMANFP1028 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).