Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

100 MHz to 18 GHz, Low Noise Broadband Amplifier with 18 dBm, 14 dB Gain, 28 dBm IP3 and SMA

SKU: SLNA-180-14-30-SMA
Pricing
QUANTITYPRICE
1-4$670.72
5-9$643.89
10-24$617.06
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 22
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SLNA-180-14-30-SMA
Datasheet
SLNA-180-14-30-SMA
3D CAD Model (.step)
Key Specifications
Key Specifications.
Power Output18 dBm Psat
Frequency, Min100 MHz
Frequency, Max18 GHz
Gain, Min12 dB
Gain, Typical14 dB
Gain Flatness1.5 dB
3rd Intercept Point28 dB
RF Input VSWR Max2:1
RF Output VSWR Max2:1
Connector SeriesSMA
Description

100 MHz to 18 GHz, Low Noise Broadband Amplifier with 18 dBm, 14 dB Gain, 28 dBm IP3 and SMA

RF broadband / wideband amplifier SLNA-180-14-30-SMA from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized low noise version manufactured with SMA connectors. Our SMA 18 wideband / broadband amplifier design has a 12 dB minimum gain and 14 dB typical gain.

Fairview Microwave RF medium power wide-band amplifier part number SLNA-180-14-30-SMA is rated for a gain flatness of 1.5 dB with a Psat of 18 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 100 MHz and a maximum of 18 GHz. Additional specs on this medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.