To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Broadband Amplifiers

Broadband amplifiers from Fairview Microwave provide radio frequency amplification in wideband. Our RF broadband amplifiers applications include military / defense, EW/ECM, radar, test instrumentation, telecom, satcom, microwave radio and industrial RF, microwave and millimeter wave applications that benefit from wide band amplification. Broadband amplifiers range in frequency as high as 18 GHz depending on the amplification wattage and configuration.

Fairview broadband amplifiers achieve superior performance using a hybrid microwave integrated circuit design and an advanced GaAs pHEMT technology system. These broadband signal amplifier modules use SMA connectors and are unconditionally stable. Our SMA broad band amplifiers include built-in voltage regulation, bias sequencing, and reverse bias protection for added reliability and have over-voltage protection that is installed externally for ease of repair. This class of coaxial RF broad band amplifiers is fully matched internally for 50 Ohm input and output which eliminates the need for any additional sensitive external RF tuning components.


Broadband amplifiers from Fairview Microwave are housed in hermetic sealed modules and operate at temperatures from -55°C to +85°C. This comprehensive broadband amp product offering provides a choice of gain levels, frequency ranges and power outputs for their specific requirements with a large selection of high gain models. Our large selection and stocking quantities of broadband RF amplifiers means we have what you need for immediate shipment worldwide.


Fairview Microwave broadband amplifiers are mostly EAR99