Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

12 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) from 0.009 MHz to 6 GHz Rated to 2 Watts, Brass Body, 1.22 VSWR

SKU: FMAT1014
Pricing
QUANTITYPRICE
1-24$17.15
25-49$16.29
50-99$15.44
100-249$14.75
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency6 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.22:1
Attenuation12 dB
Connector Series 1SMA
Connector Gender 1Male
Connector Series 2SMA
Connector Gender 2Female
Body MaterialBrass
Description

12 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) from 0.009 MHz to 6 GHz Rated to 2 Watts, Brass Body, 1.22 VSWR

RF coaxial fixed attenuator FMAT1014 from Fairview Microwave is manufactured with a SMA input. This coax SMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMA to SMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz.

Fairview SMA attenuator has a male gender in and a female gender out. FMAT1014 SMA male to SMA female attenuator is rated for a maximum RF attenuation value of 12 dB. Our 12 dB fixed attenuator with SMA connectors is built with brass body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SMA 12 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.