Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

15 dB Fixed Attenuator TNC Male (Plug) to TNC Female (Jack) Up to 3 GHz Rated to 1 Watt, Brass Tri-Metal Body, 1.25 VSWR

SKU: SA3T-15
Pricing
QUANTITYPRICE
1-24$76.99
25-49$73.14
50-99$69.29
100-249$66.21
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 20
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum1 Watt
VSWR Maximum1.25:1
Attenuation15 dB
Connector Series 1TNC
Connector Gender 1Male
Connector Series 2TNC
Connector Gender 2Female
Body MaterialBrass
Body PlatingTri-Metal
Description

15 dB Fixed Attenuator TNC Male (Plug) to TNC Female (Jack) Up to 3 GHz Rated to 1 Watt, Brass Tri-Metal Body, 1.25 VSWR

RF coaxial fixed attenuator SA3T-15 from Fairview Microwave is manufactured with a TNC input. This coax TNC attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm TNC to TNC attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.

Fairview TNC attenuator has a male gender in and a female gender out. SA3T-15 TNC male to TNC female attenuator is rated for a maximum RF attenuation value of 15 dB. Our 15 dB fixed attenuator with TNC connectors is built with brass body material and tri-metal plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial TNC 15 dB fixed attenuator maximum power rating is 1 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.