Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Attenuators 15 dB Fixed

TNC attenuators fixed (also known as Threaded Neill–Concelman or threaded BNC attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave TNC attenuator fixed coaxial series supports a maximum attenuation level of 15 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm TNC attenuators category with 15dB (decibel) max. are manufactured with TNC connector out. This TNC to TNC fixed attenuator series includes male (plug) in and female (jack) out genders. 3 GHz maximum frequency TNC attenuator series at 15 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 15 dB TNC attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) TNC attenuator series at 15dB fixed are built to provide 1 Watt maximum input power. Our fixed 1 Watt TNC attenuators at 15 dB attenuation maximum have various body material and plating. Brass is an example of the attenuator body material in this TNC coaxial category. Tri-metal plating is among the material used on the TNC fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 15 dB TNC attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

TNC attenuator SKUs at 1 Watt in 15 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.25:1. Our 1 Watt TNC attenuators with 1.25:1 VSWR at 15 dB have a product length of 2.08. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 15dB fixed TNC attenuators (Threaded Neill–Concelman or threaded BNC). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our TNC attenuator 15 dB fixed coaxial products.