Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 GHz to 24 GHz, Medium Power Broadband Amplifier with 28 dBm, 12 dB Gain and 2.92mm

SKU: SPA-210-12-004-K
Pricing
QUANTITYPRICE
1-4$2,920.00
5-9$2,861.60
10-24$2,803.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Power Output28 dBm Psat
Frequency, Min2 GHz
Frequency, Max24 GHz
Gain, Min10 dB
Gain, Typical12 dB
Gain Flatness0.75 dB
3rd Intercept Point35 dB
RF Input VSWR Max2.2:1
RF Output VSWR Max2.2:1
Connector Series2.92mm
Description

2 GHz to 24 GHz, Medium Power Broadband Amplifier with 28 dBm, 12 dB Gain and 2.92mm

RF broadband / wideband amplifier SPA-210-12-004-K from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized broadband version manufactured with 2.92mm connectors. Our 2.92mm 28 wideband / broadband amplifier design has a 10 dB minimum gain and 12 dB typical gain.

Fairview Microwave RF medium power wide-band amplifier part number SPA-210-12-004-K is rated for a gain flatness of 0.75 dB with a Psat of 28 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 2 GHz and a maximum of 24 GHz. Additional specs on this medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.