Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.5 dB NF, 2 GHz to 8 GHz, Low Noise Broadband Amplifier with 13 dBm, 30 dB Gain and SMA

SKU: FMAM3291
Pricing
QUANTITYPRICE
1-4$1,330.00
5-9$1,276.80
10-24$1,223.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Power Output13 dBm P1dB
Frequency, Min2 GHz
Frequency, Max8 GHz
Gain, Min30 dB
RF Input VSWR Max2:1
RF Output VSWR Max2:1
Connector SeriesSMA
Description

2.5 dB NF, 2 GHz to 8 GHz, Low Noise Broadband Amplifier with 13 dBm, 30 dB Gain and SMA

RF broadband / wideband amplifier FMAM3291 from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized low noise version manufactured with SMA connectors. Our SMA wideband / broadband amplifier design has a 30 dB minimum gain and dB typical gain.

Fairview Microwave RF medium power wide-band amplifier part number FMAM3291 is rated with a P1dB of 13 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 2 GHz and a maximum of 8 GHz. Additional specs on this medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.