Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Female (Jack) Connector Field Replaceable 4 Hole Flange (Panel Mount), .340 inch Hole Spacing 0.012 inch Pin with Metal Contact Ring

SKU: FMCN1661
Pricing
QUANTITYPRICE
1-24$21.62
25-49$20.54
50-99$19.46
100-249$18.59
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 11
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1661
Datasheet
FMCN1661
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.4mm
Connector GenderFemale
Body StyleStraight
Attachment MethodField Replaceable
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency50 GHz
Termination TypeField Replaceable Contact
Interface Type 10.012 inch Pin
Description

2.4mm Female (Jack) Connector Field Replaceable 4 Hole Flange (Panel Mount), .340 inch Hole Spacing 0.012 inch Pin with Metal Contact Ring

FMCN1661 2.4mm female 4 hole flange field replaceable contact connector from Fairview Microwave has an interface type of 0.012 inch pin and a impedance. This 2.4mm female 4 hole flange connector uses shield attachment of attachment for the contact. Our female 2.4mm field replaceable contact connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

2.4mm female 4 hole flange field replaceable contact RF connector has a pei dielectric type and a VSWR of 1.2:1. This Fairview Microwave 2.4mm field replaceable contact connector has a passivated stainless steel body. Our FMCN1661 2.4mm connector uses beryllium copper contact. This 2.4mm female 4 hole flange field replaceable contact RF connector is 0.012 inch pin with metal contact ring compliant, you can find this 2.4mm female 4 hole flange field replaceable contact 0.012 inch pin with metal contact ring connector datasheet specifications above.

Fairview Microwave female 2.4mm 4 hole flange connector purchases will ship the same day. Our 4 hole flange 2.4mm female 0.012 inch pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.4mm cable connector assemblies that will ship quickly from our location.