Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Male (Plug) to 1.85mm Female (Jack) Adapter, Passivated Stainless Steel Body, 1.3 VSWR

SKU: SM3946
Pricing
QUANTITYPRICE
1-9$455.99
10-24$437.75
25-99$419.51
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 32
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max50 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Description

2.4mm Male (Plug) to 1.85mm Female (Jack) Adapter, Passivated Stainless Steel Body, 1.3 VSWR

2.4mm adapter SM3946 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 2.4mm to 1.85mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 2.4mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

2.4mm to 1.85mm adapter is constructed with male gender on side 1 and female on side 2. SM3946 2.4mm male to 1.85mm female coaxial adapter from Fairview is a straight body style. This straight 2.4mm connector adapter is an in-line RF adapter design.

Fairview male 2.4mm to female 1.85mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 2.4mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 2.4mm and 1.85mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.