To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Male (Plug) Connectors for RF

2.92mm male (plug) connectors, also known as 2.9mm, K, K-Type or  SMK compatible, will ship from the Fairview Microwave the same business day to national or international destinations and are in-stock continually for quick shipping. Fairview Microwave has been known as a leader in the RF industry since 1992 for products like our 2.92mm male/plug connectors. Expert RF technical support, customer service and sales teams at Fairview Microwave will provide the answers to your 2.92mm plug connectors questions.

Fairview Microwave plug 2.92mm connectors with coaxial or PCB termination at 50 Ohm are offered with .047 SR, .086 SR, 0.118 inch, 0.120LL, 0.120LL-TN, end launch, .047 low loss semi-rigid coax cable with copper outer, .047 low loss semi-rigid coax cable with tin plated copper outer, .086 low loss semi-rigid coax cable with copper outer, .086 low loss semi-rigid coax cable with tin plated copper outer, FM-SR047ALTN-COIL, FM-SR047CU-COIL, FM-SR047CU-STR, FM-SR086ALTN-COIL, FM-SR086CU-COIL, FM-SR086CU-STR, RG405, RG405 tinned, vertical launch interfaces. Our 2.92mm plug series includes clamp, clamp/non-solder contact, clamp/solder, clamp/solder (captive contact), solder or solder/solder attachment types with 40 and 45 GHz frequency maximums. Fairview Microwave 2.92mm (2.9mm, K, K-Type or SMK) male (plug) connector RF specifications, dimensions and CAD drawings datasheet download is located on the product detail pages in PDF.

Our high-quality 2.92mm plug connector series is built with beryllium copper, passivated stainless steel or stainless steel bodies and have plating of gold, gold over nickel or passivated. Beryllium copper or brass contact material is used and designed with gold or gold over nickel contact plating. In business since 1992 and an established RF/microwave and millimeter wave industry leader, we should be your first choice for 2.92mm male connectors. Having the large, constantly in-stock inventory as well as the support you need, we should not only be the first choice for RF connectors, we should be your first choice for all radio frequency components.