Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm (K) Connectors for RF

Fairview Microwave 2.92mm connectors (can also be known as 2.9mm, K, K Type or SMK) ship from our ISO registered facility the same day. Fairview Microwave is considered a leader in the industry by providing high quality RF components since 1992 like these 2.92mm / K connectors for RF. Our 2.92mm products are in-stock on a continual basis to be able to ship the same day. Contact Fairview Microwave for expert radio frequency technical and knowledgeable sales support to provide answers to your questions on coaxial, field replaceable contact or printed circuit board (PCB) 2.92 millimeter connector series.

2.92mm connectors in this product line from Fairview Microwave contain designs with female or male (jack or plug) gender. Jack or plug 2.9mm/K/K Type/SMK connector series includes 50 Ohm impedance. 2.92mm connectors for RF to coax, field replaceable contact or PCB at 50 Ohm offer .047 sr, 0.009 inch pin, 0.012 inch pin, 0.015 inch pin, 0.02 inch pin, 0.118 inch, 0.120ll, end launch, fmbc001, fmbc005, fm-sr047cu-coil, fm-sr086cu-str, rg405 or vertical launch interfaces. Fairview Microwave 2.92 mm category includes clamp, clamp/non-solder contact, clamp/solder, clamp/solder (captive contact), field replaceable, solder, solder/non-solder contact or solder/solder attachment methods. Like our other RF/microwave/millimeter wave connectors, these Fairview 2.92mm part numbers are in-stock and ship same business day.

2 hole panel/flange, 4 hole panel/flange or bulkhead mount radio frequency connector types are also included in this category. Fairview Microwave 2.92mm connection series has 40 and 45 GHz maximum frequencies and can also be considered a 2.92mm coaxial cable adapter. Fairview Microwave 2.92mm (K) connector datasheet PDF contains specifications with precise CAD drawing(s), dimensions plus other RF details and are found on the product pages for download.

High-quality connectors for RF with 2.92mm to coax, field replaceable contact or PCB series are built with beryllium copper, brass, passivated stainless steel or stainless steel bodies. This connector product line has gold, gold over nickel, nickel or passivated plating materials. 2.92mm SKUs in this series are designed with beryllium copper or brass contacts. Gold, gold over nickel contact plating material is utilized on these products.

Fairview Microwave 2.92mm connectors ship same business day to destinations worldwide. Not only do these ship same-day, so do other high-quality RF, microwave and millimeter wave components. Being in business since 1992, Fairview Microwave has developed a reputation as a industry leading supplier of large inventory of quality RF/microwave and mmWave components. Fairview Microwave should be your first source for 2.92mm/K connectors and more.