Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4 dB NF, 26.5 GHz to 40 GHz, Low Noise Broadband Amplifier with 10 dBm, 50 dB Gain and 2.92mm

SKU: FMAM3307
Pricing
QUANTITYPRICE
1-4$3,161.12
5-9$3,034.68
10-24$2,908.23
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Power Output10 dBm P1dB
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Gain, Min50 dB
Noise Figure, Max4 dB
RF Input VSWR Max2.5:1
RF Output VSWR Max2.5:1
Connector Series2.92mm
Description

4 dB NF, 26.5 GHz to 40 GHz, Low Noise Broadband Amplifier with 10 dBm, 50 dB Gain and 2.92mm

RF broadband / wideband amplifier FMAM3307 from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized low noise version manufactured with 2.92mm connectors and rated at 4 dB. Our 2.92mm wideband / broadband amplifier design has a 50 dB minimum gain and dB typical gain.

Fairview Microwave RF medium power high gain wide-band amplifier part number FMAM3307 is rated with a P1dB of 10 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 26.5 GHz and a maximum of 40 GHz. Additional specs on this high gain medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power high gain broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.