2 dB Fixed Attenuator 75 Ohm BNC Male (Plug) to 75 Ohm BNC Female (Jack) Up to 3 GHz Rated to 2 Watts, , 1.3 VSWR
SKU: SA3B75-02
Pricing
Price: $48.55
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:21
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Design | Fixed |
Maximum Frequency | 3 GHz |
Impedance | 75 Ohm |
Power Maximum | 2 Watt |
VSWR Maximum | 1.3:1 |
Attenuation | 2 dB |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Description
2 dB Fixed Attenuator 75 Ohm BNC Male (Plug) to 75 Ohm BNC Female (Jack) Up to 3 GHz Rated to 2 Watts, , 1.3 VSWR
RF coaxial fixed attenuator SA3B75-02 from Fairview Microwave is manufactured with a BNC input. This coax BNC attenuator is 75 Ohm and an in-line RF attenuator design. Our 75 Ohm BNC to BNC attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.
Fairview BNC attenuator has a male gender in and a female gender out. SA3B75-02 BNC male to BNC female attenuator is rated for a maximum RF attenuation value of 2 dB. Our 2 dB fixed attenuator with BNC connectors is built with body material and plating; you can find more RF attenuator datasheet specifications above.
Fairview Microwave radio frequency coaxial BNC 2 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.