Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Attenuators 2 dB Fixed

BNC attenuators fixed (also known as Bayonet Neill–Concelman attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave BNC attenuator fixed coaxial series supports a maximum attenuation level of 2 decibel (dB) with 50 or 75 Ohm impedance and is in-stock regularly. Our high-quality 50 or 75 Ohm BNC attenuators category with 2dB (decibel) max. are manufactured with BNC connector out. This BNC to BNC fixed attenuator series includes male (plug) in and female (jack) out genders. 3 GHz maximum frequency BNC attenuator series at 2 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 2 dB BNC attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) BNC attenuator series at 2dB fixed are built to provide 2 Watt maximum input power. Our fixed 2 Watt BNC attenuators at 2 dB attenuation maximum have various body material and plating. Brass is an example of the attenuator body material in this BNC coaxial category. Nickel or tri-metal plating is among the material used on the BNC fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 2 dB BNC attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

BNC attenuator SKUs at 2 Watt in 2 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.25:1 or 1.3:1. Our 2 Watt BNC attenuators with 1.25:1 or 1.3:1 VSWR at 2 dB have a product length of 1.8, 1.93 or 2.09. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 2dB fixed BNC attenuators (Bayonet Neill–Concelman). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our BNC attenuator 2 dB fixed coaxial products.