Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 dB Fixed Attenuator N Male (Plug) To N Female (Jack) Up To 3 GHz Rated To 2 Watts, Brass Tri-Metal Body, 1.25 VSWR

SKU: SA3N-02
Pricing
QUANTITYPRICE
1-24$14.52
25-49$13.79
50-99$13.07
100-249$12.49
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 126
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.25:1
Attenuation2 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Female
Body MaterialBrass
Body PlatingTri-Metal
Description

2 dB Fixed Attenuator N Male (Plug) To N Female (Jack) Up To 3 GHz Rated To 2 Watts, Brass Tri-Metal Body, 1.25 VSWR

RF coaxial fixed attenuator SA3N-02 from Fairview Microwave is manufactured with a N input. This coax N attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm N to N attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.

Fairview N attenuator has a male gender in and a female gender out. SA3N-02 N male to N female attenuator is rated for a maximum RF attenuation value of 2 dB. Our 2 dB fixed attenuator with N connectors is built with brass body material and tri-metal plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial N 2 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.