N attenuators fixed (also known as Type N, N Type, Neill attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave N attenuator fixed coaxial series supports a maximum attenuation level of 2 decibel (dB) with 50 or 75 Ohm impedance and is in-stock regularly. Our high-quality 50 or 75 Ohm N attenuators category with 2dB (decibel) max. are manufactured with N connector out. This N to N fixed attenuator series includes male (plug) in and female (jack) out genders. 18 GHz maximum frequency N attenuator series at 2 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 2 dB N attenuator male (plug) / female (jack) questions and help with your purchases.
Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) N attenuator series at 2dB fixed are built to provide 50 Watt maximum input power. Our fixed 50 Watt N attenuators at 2 dB attenuation maximum have various body material and plating. Aluminum, black anodized aluminum heatsink, brass or passivated stainless steel is an example of the attenuator body material in this N coaxial category. Tri-metal plating is among the material used on the N fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 2 dB N attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.
N attenuator SKUs at 50 Watt in 2 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.15:1, 1.2:1, 1.25:1, 1.3:1, 1.35:1 or 1.5:1. Our 50 Watt N attenuators with 1.15:1, 1.2:1, 1.25:1, 1.3:1, 1.35:1 or 1.5:1 VSWR at 2 dB have a product length of 1.61, 1.75, 1.76, 2.09, 2.15, 2.25, 2.41, 2.62, 2.76, 3.27 or 5.12. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 2dB fixed N attenuators (Type N, N Type, Neill). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our N attenuator 2 dB fixed coaxial products.