Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 dB Fixed Attenuator N Male (Plug) to N Female (Jack) Up to 4 GHz Rated to 25 Watts, Heatsink Body, 1.25 VSWR

SKU: SA4N251-02
Pricing
QUANTITYPRICE
1-9$68.58
10-24$65.84
25-99$63.09
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency4 GHz
Impedance50 Ohm
Power Maximum25 Watt
VSWR Maximum1.25:1
Attenuation2 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Female
Body MaterialBlack Anodized Aluminum Heatsink
Description

2 dB Fixed Attenuator N Male (Plug) to N Female (Jack) Up to 4 GHz Rated to 25 Watts, Heatsink Body, 1.25 VSWR

RF coaxial fixed attenuator SA4N251-02 from Fairview Microwave is manufactured with a N input. This coax N attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm N to N attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 4 GHz.

Fairview N attenuator has a male gender in and a female gender out. SA4N251-02 N male to N female attenuator is rated for a maximum RF attenuation value of 2 dB. Our 2 dB fixed attenuator with N connectors is built with black anodized aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial N 2 dB fixed attenuator maximum power rating is 25 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.