To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Adapters RF Coaxial

3.5mm adapters from Fairview include RF coaxial components that ship same-day. The Fairview Microwave coaxial 3.5mm adapters are in-stock on a regular basis with female or male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency interconnects, like these female or male parts. Our high quality adapter category include 1.85mm (V), 2.4mm, 2.92mm, 3.5mm, 7mm, N-Type or SMA side 2 interfaces. Contact our expert technical support and sales team for answers to your between series or in-series 3.5 millimeter RF coaxial adapter questions.

Fairview Microwave 18, 27, 33, 34 and 34.5 GHz 3.5mm RF adapter maximum frequency is provided in this coaxial category. Our 3.5mm adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. Female or male (jack or plug) interconnects (sometimes called a cable coupler or gender changer when same genders) are available. These female or male (jack or plug) adapter coaxial interconnects are between series or in-series. Precision RF coaxial adapters can be found for those application requirements.

Our superior quality coaxial RF adapters with 3.5mm interface are manufactured with beryllium copper, passivated stainless steel or stainless steel connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with gold or passivated plating types. Beryllium copper is an example for type of contact material used in our 3.5mm RF adapters. Contact plating material is gold, gold over nickel. Push-on coupling connection method designs are in this 3.5 mm series of adapters.

These push-on 3.5mm adapters (also called 3.5mm adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with push-on coupling connectors ship same-day, as do our other high-quality components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this adapter selection. Contact us first for your coaxial RF 3.5mm adapter needs and other radio frequency requirements.