Fairview Microwave 3.5mm to 7mm adapters RF coaxial ship from our facility same-day. These RF components also referred to as to APC-7 adapter series. 3.5mm to 7mm adapter products are regularly in stock. RF components in this category include 3.5mm to 7mm adapters which are precision. Precision 3.5mm to 7mm adapter series are specialized for those applications. This 3.5mm 7mm adapter series can be reversed to become 7mm to 3.5mm adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 3.5mm 7mm adapter 50 Ohm. 3.5mm to 7mm adapter category includes 50 Ohm female or male to 50 Ohm sexless (jack or plug to genderless) gender. 18 GHz 3.5mm 7mm adapter frequency maximums are available. Fairview Microwave coaxial 3.5mm connector to 7mm connector adapter category is a between series design.
VSWR for this 3.5mm to 7mm adapter category is 1.15:1. The Fairview Microwave website is where to find 3.5mm to 7mm adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm precision variations. 3.5mm 7mm adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 3.5mm to 7mm coaxial adapter product line.
3.5mm to 7mm adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the 3.5mm adapter interface 1 contact material used to build these RF components from Fairview Microwave. 3.5mm connector 1 contact plating material of gold over nickel is available, contact us for any updated options. Passivated stainless steel is an example of 7mm (interface number 2) body material. 7mm connector 2 contact plating material example is gold over nickel. 7mm to 3.5mm adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 3.5mm to 7mm adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.