To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Attenuators 30 dB Fixed

3.5mm attenuators fixed from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave 3.5mm attenuator fixed coaxial series supports a maximum attenuation level of 30 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm 3.5mm attenuators category with 30dB (decibel) max. are manufactured with 3.5mm connector out. This 3.5mm to 3.5mm fixed attenuator series includes male (plug) in and female (jack) out genders. 28 GHz maximum frequency 3.5mm attenuator series at 30 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 30 dB 3.5mm attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) 3.5mm attenuator series at 30dB fixed are built to provide 25 Watt maximum input power. Our fixed 25 Watt 3.5mm attenuators at 30 dB attenuation maximum have various body material and plating. Black anodized aluminum heatsink is an example of the attenuator body material in this 3.5mm coaxial category. The Fairview Microwave website product pages are where to find our 30 dB 3.5mm attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

3.5mm attenuator SKUs at 25 Watt in 30 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.35:1. Our 25 Watt 3.5mm attenuators with 1.35:1 VSWR at 30 dB have a product length of 2. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 30dB fixed 3.5mm attenuators. Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our 3.5mm attenuator 30 dB fixed coaxial products.