To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Female (Jack) to 3.5mm Female (Jack) 4 Hole Flange Adapter, Passivated Stainless Steel Body, 1.3 VSWR

SKU: SM3311
Pricing
QUANTITYPRICE
1-9$283.99
10-24$272.63
25-99$261.27
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 176
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM3311
Datasheet
SM3311
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max34 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 24 Hole Flange
Description

3.5mm Female (Jack) to 3.5mm Female (Jack) 4 Hole Flange Adapter, Passivated Stainless Steel Body, 1.3 VSWR

3.5mm adapter SM3311 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 3.5mm to 3.5mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 3.5mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

3.5mm to 3.5mm adapter is constructed with female gender on side 1 and female on side 2. SM3311 3.5mm female to 3.5mm female coaxial adapter from Fairview is a straight body style. This straight 3.5mm connector adapter is an in-line RF adapter design.

Fairview female 3.5mm to female 3.5mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 3.5mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 3.5mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.