Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Push-On 3.5mm Male (plug) to 3.5mm Female (Jack) Bulkhead Adapter, Gold Plated Beryllium Body, 1.2 VSWR

SKU: SM3323
Pricing
QUANTITYPRICE
1-9$78.46
10-24$75.32
25-99$72.18
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max34 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Beryllium Copper
Connector Body Plating 1Gold
Connector Mount Method 2Bulkhead
Connector Body Material 2Beryllium Copper
Connector Body Plating 2Gold
Description

Push-On 3.5mm Male (plug) to 3.5mm Female (Jack) Bulkhead Adapter, Gold Plated Beryllium Body, 1.2 VSWR

3.5mm adapter SM3323 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 3.5mm to 3.5mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 3.5mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

3.5mm to 3.5mm adapter is constructed with male gender on side 1 and female on side 2. SM3323 3.5mm male to 3.5mm female coaxial adapter from Fairview is a straight body style. This straight 3.5mm connector adapter is an in-line RF adapter design.

Fairview male 3.5mm to female 3.5mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 3.5mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 3.5mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.