Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 30 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 2.7 GHz and Up to 2 Watts in a Dial Design

SKU: FMAT4000
Pricing
QUANTITYPRICE
1-4$958.07
5-9$919.75
10-24$881.42
25-99$843.10
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:9
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: SA3730N
Product Documents
Key Specifications
Key Specifications.
DesignStep
Maximum Frequency2.7 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum2:1
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Minimum Attenuation0 dB
Description

0 to 30 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 2.7 GHz and Up to 2 Watts in a Dial Design

Coaxial variable attenuator FMAT4000 from Fairview Microwave is manufactured in a step RF attenuator design and N input. This connectorized N step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm N step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 30 dB with a 1 dB step size.

Fairview N 30 dB stepped attenuator is constructed to operate up to a maximum frequency of 2.7 GHz and a maximum input power of 2 Watts. This N step variable attenuator is rated for a maximum VSWR of 2:1 and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with N connectors is built with body material and plating; you can find more step attenuator datasheet specifications above.

Fairview Microwave N coaxial step attenuator part number N is a dial style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.