Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 dB Fixed Attenuator SSMA Male (Plug) to SSMA Female (Jack) Up to 18 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.6 VSWR

SKU: SA18SS-03
Pricing
QUANTITYPRICE
1-24$42.90
25-49$40.76
50-99$38.61
100-249$36.89
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 49
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency18 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.6:1
Attenuation3 dB
Connector Series 1SSMA
Connector Gender 1Male
Connector Series 2SSMA
Connector Gender 2Female
Body MaterialPassivated Stainless Steel
Description

3 dB Fixed Attenuator SSMA Male (Plug) to SSMA Female (Jack) Up to 18 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.6 VSWR

RF coaxial fixed attenuator SA18SS-03 from Fairview Microwave is manufactured with a SSMA input. This coax SSMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SSMA to SSMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 18 GHz.

Fairview SSMA attenuator has a male gender in and a female gender out. SA18SS-03 SSMA male to SSMA female attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with SSMA connectors is built with passivated stainless steel body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SSMA 3 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.