Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Attenuators 3 dB Fixed

SSMA attenuators fixed from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave SSMA attenuator fixed coaxial series supports a maximum attenuation level of 3 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm SSMA attenuators category with 3dB (decibel) max. are manufactured with SSMA connector out. This SSMA to SSMA fixed attenuator series includes male (plug) in and female (jack) out genders. 18 GHz maximum frequency SSMA attenuator series at 3 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 3 dB SSMA attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) SSMA attenuator series at 3dB fixed are built to provide 2 Watt maximum input power. Our fixed 2 Watt SSMA attenuators at 3 dB attenuation maximum have various body material and plating. Passivated stainless steel is an example of the attenuator body material in this SSMA coaxial category. The Fairview Microwave website product pages are where to find our 3 dB SSMA attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

SSMA attenuator SKUs at 2 Watt in 3 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.6:1. Our 2 Watt SSMA attenuators with 1.6:1 VSWR at 3 dB have a product length of 0.88. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 3dB fixed SSMA attenuators. Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our SSMA attenuator 3 dB fixed coaxial products.