Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.1/9.5 Mini DIN Female (Jack) Connector for SPP-250-LLPL Cable Low PIM, Solder

SKU: FMCN1435
Pricing
QUANTITYPRICE
1-24$10.72
25-49$10.18
50-99$9.65
100-249$9.22
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 34
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.1/9.5 Mini DIN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Description

4.1/9.5 Mini DIN Female (Jack) Connector for SPP-250-LLPL Cable Low PIM, Solder

FMCN1435 4.1/9.5 Mini DIN female coaxial connector from Fairview Microwave has an interface type of SPP-250-LLPL and a 50 Ohm impedance. This 4.1/9.5 Mini DIN female connector uses shield attachment of solder/solder attachment for the contact. Our female 4.1/9.5 Mini DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

4.1/9.5 Mini DIN female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave 4.1/9.5 Mini DIN coaxial connector has a brass body with tri-metal plating. Our FMCN1435 4.1/9.5 Mini DIN connector uses brass contact and a tri-metal plating material. This 4.1/9.5 Mini DIN female coaxial RF connector is RoHS and low pim compliant, you can find this 4.1/9.5 Mini DIN female coaxial low pim connector datasheet specifications above.

Fairview Microwave female 4.1/9.5 Mini DIN connector purchases will ship the same day. Our 4.1/9.5 Mini DIN female SPP-250-LLPL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.1/9.5 Mini DIN cable connector assemblies that will ship quickly from our location.