Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Female (Jack) Low PIM Connector 4 Hole Flange (Panel Mount) For RG402, RG402 Tinned, .141 SR Cable IP67 Rated, Solder

SKU: FMCN1174
Pricing
QUANTITYPRICE
1-24$12.06
25-49$11.46
50-99$10.85
100-249$10.37
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderFemale
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG402
Interface Type 2RG402 Tinned
Interface Type 3.141 SR Cable
Description

4.3-10 Female (Jack) Low PIM Connector 4 Hole Flange (Panel Mount) For RG402, RG402 Tinned, .141 SR Cable IP67 Rated, Solder

FMCN1174 4.3-10 female 4 hole flange coaxial connector from Fairview Microwave has an interface type of RG402, RG402 Tinned, .141 SR Cable and a impedance. This 4.3-10 female 4 hole flange connector uses shield attachment of solder/solder attachment for the contact. Our female 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

4.3-10 female 4 hole flange coaxial RF connector has a ptfe dielectric type and a VSWR of 1.08:1. This Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our FMCN1174 4.3-10 connector uses brass contact and a tri-metal plating material. This 4.3-10 female 4 hole flange coaxial RF connector is RoHS and IP67 rated compliant, you can find this 4.3-10 female 4 hole flange coaxial IP67 rated connector datasheet specifications above.

Fairview Microwave female 4.3-10 4 hole flange connector purchases will ship the same day. Our 4 hole flange 4.3-10 female RG402 / RG402 Tinned / .141 SR Cable connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.