Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Female (Jack) Low PIM Connector for SPP-250-LLPL, SPO-250, SPF-250 Cable, Solder

SKU: TC-SPP250-4310F-LP
Pricing
Price: $17.25 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: TC-250-4310F-LP
Product Documents
0110
TC-SPP250-4310F-LP
Datasheet
TC-SPP250-4310F-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Interface Type 2SPO-250
Interface Type 3SPF-250
Description

4.3-10 Female (Jack) Low PIM Connector for SPP-250-LLPL, SPO-250, SPF-250 Cable, Solder

TC-SPP250-4310F-LP 4.3-10 female coaxial connector from Fairview Microwave has an interface type of SPP-250-LLPL, SPO-250, SPF-250 and a 50 Ohm impedance. This 4.3-10 female connector uses shield attachment of solder/solder attachment for the contact. Our female 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

4.3-10 female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our TC-SPP250-4310F-LP 4.3-10 connector uses phosphor bronze contact and a tri-metal plating material. This 4.3-10 female coaxial RF connector is RoHS compliant, you can find this 4.3-10 female coaxial connector datasheet specifications above.

Fairview Microwave female 4.3-10 connector purchases will ship the same day. Our 4.3-10 female SPP-250-LLPL / SPO-250 / SPF-250 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.