Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

4.3-10 Male Low PIM Connector Solder Attachment For 1/4" Spiral Superflexible Cable IP67 Rated

SKU: FMCN1167
Pricing
QUANTITYPRICE
1-24$18.49
25-49$17.57
50-99$16.64
100-249$15.90
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 45
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderMale
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 11/4" Spiral Superflexible
Description

4.3-10 Male Low PIM Connector Solder Attachment For 1/4" Spiral Superflexible Cable IP67 Rated

FMCN1167 4.3-10 male coaxial connector from Fairview Microwave has an interface type of 1/4" Spiral Superflexible and a impedance. This 4.3-10 male connector uses shield attachment of solder/solder attachment for the contact. Our male 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

4.3-10 male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.12:1. This Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our FMCN1167 4.3-10 connector uses brass contact and a tri-metal plating material. This 4.3-10 male coaxial RF connector is RoHS and IP67 rated compliant, you can find this 4.3-10 male coaxial IP67 rated connector datasheet specifications above.

Fairview Microwave male 4.3-10 connector purchases will ship the same day. Our 4.3-10 male 1/4" Spiral Superflexible connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.