Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Male (Plug) Connector for LMR-240 Cable, Crimp/Non-Solder Contact

SKU: EZ-240-4310M-X
Pricing
Price: $29.19 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 11
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-240
Description

4.3-10 Male (Plug) Connector for LMR-240 Cable, Crimp/Non-Solder Contact

EZ-240-4310M-X 4.3-10 male coaxial connector from Fairview Microwave has an interface type of LMR-240 and a 50 Ohm impedance. This 4.3-10 male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

4.3-10 male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our EZ-240-4310M-X 4.3-10 connector uses beryllium copper contact and a tri-metal plating material. This 4.3-10 male coaxial RF connector is RoHS compliant, you can find this 4.3-10 male coaxial connector datasheet specifications above.

Fairview Microwave male 4.3-10 connector purchases will ship the same day. Our 4.3-10 male LMR-240 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.