4.3-10 Male (Plug) Connector for LMR-600 Cable, Crimp/Solder
SKU: TC-600-4310M-X
Pricing
Price: $28.59
* All Prices are in US Dollars and do not include duties
Available Quantity: 139
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | 4.3-10 |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Termination Type | Coax |
Interface Type 1 | LMR-600 |
Description
4.3-10 Male (Plug) Connector for LMR-600 Cable, Crimp/Solder
TC-600-4310M-X 4.3-10 male coaxial connector from Fairview Microwave has an interface type of LMR-600 and a 50 Ohm impedance. This 4.3-10 male connector uses shield attachment of crimp/solder attachment for the contact. Our male 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
4.3-10 male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our TC-600-4310M-X 4.3-10 connector uses brass contact and a tri-metal plating material. This 4.3-10 male coaxial RF connector is RoHS compliant, you can find this 4.3-10 male coaxial connector datasheet specifications above.
Fairview Microwave male 4.3-10 connector purchases will ship the same day. Our 4.3-10 male LMR-600 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.