Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle 4.3-10 Male (Plug) Low PIM Connector For RG402, RG402 Tinned, .141 SR Cable IP67 Rated, Solder

SKU: FMCN1173
Pricing
QUANTITYPRICE
1-24$28.79
25-49$27.35
50-99$25.91
100-249$24.76
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 114
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderMale
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG402
Interface Type 2RG402 Tinned
Interface Type 3.141 SR Cable
Description

Right Angle 4.3-10 Male (Plug) Low PIM Connector For RG402, RG402 Tinned, .141 SR Cable IP67 Rated, Solder

FMCN1173 RA 4.3-10 male coaxial connector from Fairview Microwave has an interface type of RG402, RG402 Tinned, .141 SR Cable and a impedance. This 4.3-10 male connector uses shield attachment of solder/solder attachment for the contact. Our male 4.3-10 right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle 4.3-10 male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our FMCN1173 4.3-10 RA connector uses brass contact and a tri-metal plating material. This 4.3-10 male right angle coaxial RF connector is RoHS and IP67 rated compliant, you can find this 4.3-10 male right angle coaxial IP67 rated connector datasheet specifications above.

Fairview Microwave RA male 4.3-10 connector purchases will ship the same day. Our 4.3-10 right angle male RG402 / RG402 Tinned / .141 SR Cable connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.