Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Male (Plug) Low PIM Connector for SPP-500-LLPL, SPO-500, SPF-500 Cable, Solder

SKU: TC-SPP500-4310M-LP
DISCONTINUED PRODUCT
Replaced By: TC-500-4310M-LP
Product Documents
0110
TC-SPP500-4310M-LP
Datasheet
TC-SPP500-4310M-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-500-LLPL
Interface Type 2SPO-500
Interface Type 3SPF-500
Description

4.3-10 Male (Plug) Low PIM Connector for SPP-500-LLPL, SPO-500, SPF-500 Cable, Solder

TC-SPP500-4310M-LP 4.3-10 male coaxial connector from Fairview Microwave has an interface type of SPP-500-LLPL, SPO-500, SPF-500 and a 50 Ohm impedance. This 4.3-10 male connector uses shield attachment of solder/solder attachment for the contact. Our male 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

4.3-10 male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our TC-SPP500-4310M-LP 4.3-10 connector uses brass contact and a tri-metal plating material. This 4.3-10 male coaxial RF connector is RoHS compliant, you can find this 4.3-10 male coaxial connector datasheet specifications above.

Fairview Microwave male 4.3-10 connector purchases will ship the same day. Our 4.3-10 male SPP-500-LLPL / SPO-500 / SPF-500 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.