To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

40 dB Gain High Power GaAs Amplifier at 10 Watt Psat Operating from 1 GHz to 2.5 GHz with 46 dBm IP3, SMA Input, SMA Output

SKU: FMAM5036
Pricing
QUANTITYPRICE
1-4$1,319.45
5-9$1,266.67
10-24$1,213.89
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min1 GHz
Frequency, Max2.5 GHz
Gain, Min40 dB
1dB Compression Point, Min39 dBm
3rd Intercept Point, Typ46 dB
Voltage, DC Typ13 Volts
Current, DC Typ5,000 mA
Description

40 dB Gain High Power GaAs Amplifier at 10 Watt Psat Operating from 1 GHz to 2.5 GHz with 46 dBm IP3, SMA Input, SMA Output

RF power amplifier FMAM5036 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 10 Watt. Our SMA high power RF amplifier design has a 40 dB minimum gain.

Fairview RF high power high gain amplifier part number FMAM5036 is rated with a Psat of 40 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 1 GHz and a maximum of 2.5 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 10 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.