To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

41 dB Gain High Power High Gain Amplifier at 12 Watt Psat Operating From 800 MHz to 2 GHz with 50 dBm IP3 and SMA, with Heatsink

SKU: FMAM5035F
Pricing
QUANTITYPRICE
1-4$2,090.00
5-9$2,006.40
10-24$1,922.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min800 MHz
Frequency, Max2 GHz
Gain, Min41 dB
1dB Compression Point, Min40 dBm
3rd Intercept Point, Typ50 dB
Voltage, DC Typ13 Volts
Current, DC Typ5,500 mA
Description

41 dB Gain High Power High Gain Amplifier at 12 Watt Psat Operating From 800 MHz to 2 GHz with 50 dBm IP3 and SMA, with Heatsink

RF power amplifier FMAM5035F from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 12 Watt. Our SMA high power RF amplifier design has a 41 dB minimum gain.

Fairview RF high power high gain amplifier part number FMAM5035F is rated with a Psat of 40.8 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 800 MHz and a maximum of 2 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 12 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.