To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

44 dB Gain High Power LDMOS Amplifier at 8 Watt Psat Operating from 0.5 MHz to 500 MHz with 42 dBm IP3, SMA Input, SMA Output, Heat Sink

SKU: FMAM5029F
Pricing
QUANTITYPRICE
1-4$1,030.96
5-9$989.72
10-24$948.48
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min0.5 MHz
Frequency, Max500 MHz
Gain, Min40 dB
Gain, Typical44 dB
1dB Compression Point, Min36 dBm
3rd Intercept Point, Typ42 dB
Voltage, DC Typ28 Volts
Current, DC Typ3,000 mA
Description

44 dB Gain High Power LDMOS Amplifier at 8 Watt Psat Operating from 0.5 MHz to 500 MHz with 42 dBm IP3, SMA Input, SMA Output, Heat Sink

RF power amplifier FMAM5029F from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 8 Watt. Our SMA high power RF amplifier design has a 40 dB minimum gain and 44 dB typical gain.

Fairview RF high power high gain amplifier part number FMAM5029F is rated with a Psat of 39 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 0.5 MHz and a maximum of 500 MHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 8 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.