Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

45 Degree SMA Male (Plug) to SMA Female (Jack) Adapter, Passivated Stainless Steel Body, 1.3 VSWR

SKU: SM5295
DISCONTINUED PRODUCT
Replaced By: SM5246
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body Style45 Degree Right
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

45 Degree SMA Male (Plug) to SMA Female (Jack) Adapter, Passivated Stainless Steel Body, 1.3 VSWR

SMA adapter SM5295 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications .

SMA to SMA adapter is constructed with male gender on side 1 and female on side 2. SM5295 SMA male to SMA female coaxial adapter from Fairview is a 45 degree right body style. This 45 degree right SMA connector adapter is a 45 degree angle RF adapter design.

Fairview male SMA to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our 45 degree right SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.