To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

46 dB Gain High Power High Gain Amplifier at 25 Watt Psat Operating From 20 MHz to 1,000 MHz with 48 dBm IP3 and SMA

SKU: FMAM5031
Pricing
QUANTITYPRICE
1-4$1,547.15
5-9$1,485.26
10-24$1,423.38
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min20 MHz
Frequency, Max1 GHz
Gain, Min46 dB
1dB Compression Point, Min40 dBm
3rd Intercept Point, Typ48 dB
Voltage, DC Typ28 Volts
Current, DC Typ5,200 mA
Description

46 dB Gain High Power High Gain Amplifier at 25 Watt Psat Operating From 20 MHz to 1,000 MHz with 48 dBm IP3 and SMA

RF power amplifier FMAM5031 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 25 Watt. Our SMA high power RF amplifier design has a 46 dB minimum gain.

Fairview RF high power high gain amplifier part number FMAM5031 is rated with a Psat of 44 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 20 MHz and a maximum of 1 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 25 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.