Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1000 to 2500 MHz SMA GaN Power Amplifier, 18W, L & S Bands, 28V, 50% Efficiency and Class AB

SKU: FMAM5081
Pricing
QUANTITYPRICE
1-4$3,942.90
5-9$3,864.04
10-24$3,785.18
25-99$3,706.33
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM5081
Datasheet
FMAM5081
3D CAD Model (.step)
Key Specifications
Key Specifications.
Frequency, Min1 GHz
Frequency, Max2.5 GHz
Gain, Typical50 dB
3rd Intercept Point, Typ42 dB
Voltage, DC Typ28 Volts
Voltage, DC Max32 Volts
Current, DC Typ2,100 mA
Description

1000 to 2500 MHz SMA GaN Power Amplifier, 18W, L & S Bands, 28V, 50% Efficiency and Class AB

RF power amplifier FMAM5081 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 18 dBm. Our SMA high power RF amplifier design has a 50 dB typical gain.

Fairview RF high power high gain amplifier part number FMAM5081 is rated with a Psat of 18 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 1 GHz and a maximum of 2.5 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 18 dBm RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.