To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 dB Gain High Power GaN Amplifier at 25 Watt Psat Operating from 2 GHz to 6 GHz with SMA Input, SMA Output

SKU: SPA-060-45-25-SMA
DISCONTINUED PRODUCT
Replaced By: FMAM5066
Key Specifications
Key Specifications.
Frequency, Min2 GHz
Frequency, Max6 GHz
Gain, Min50 dB
Gain Flatness1.25 dB
Voltage, DC Typ28 Volts
Description

50 dB Gain High Power GaN Amplifier at 25 Watt Psat Operating from 2 GHz to 6 GHz with SMA Input, SMA Output

RF power amplifier SPA-060-45-25-SMA from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 25 Watt. Our SMA high power RF amplifier design has a 50 dB minimum gain.

Fairview RF high power high gain amplifier part number SPA-060-45-25-SMA is rated for a gain flatness of 1.25 dB with a Psat of 44 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 2 GHz and a maximum of 6 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 25 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.