Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Female Bulkhead Mount Connector Crimp/Solder Attachment for RG8X, 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, B7808A

SKU: FMCN1834
Pricing
QUANTITYPRICE
1-24$25.72
25-49$24.43
50-99$23.15
100-249$22.12
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1834
Datasheet
FMCN1834
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1RG8X
Interface Type 2.240 inch
Interface Type 3LMR-240
Interface Type 4LMR-240-DB
Interface Type 5LMR-240-UF
Interface Type 6B7808A
Description

7/16 DIN Female Bulkhead Mount Connector Crimp/Solder Attachment for RG8X, 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, B7808A

FMCN1834 7/16 DIN female bulkhead coaxial connector from Fairview Microwave has an interface type of RG8X, .240 inch, LMR-240, LMR-240-DB, LMR-240-UF, B7808A and a 50 Ohm impedance. This 7/16 DIN female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female 7/16 DIN coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

7/16 DIN female bulkhead coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our FMCN1834 7/16 DIN connector uses beryllium copper contact and a tri-metal plating material. This 7/16 DIN female bulkhead coaxial RF connector is RoHS compliant, you can find this 7/16 DIN female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female 7/16 DIN bulkhead connector purchases will ship the same day. Our bulkhead 7/16 DIN female RG8X / .240 inch / LMR-240 / LMR-240-DB / LMR-240-UF / B7808A connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 7/16 DIN cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.