Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Male (plug) to N Male (plug) Adapter IP67 Mated, Nickel plated Brass Body, 1.2 VSWR

SKU: SM4421
Pricing
QUANTITYPRICE
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 17
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

7/16 DIN Male (plug) to N Male (plug) Adapter IP67 Mated, Nickel plated Brass Body, 1.2 VSWR

7/16 DIN adapter SM4421 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 7/16 DIN to N adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 7/16 DIN adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

7/16 DIN to N adapter is constructed with male gender on side 1 and male on side 2. SM4421 7/16 DIN male to N male coaxial adapter from Fairview is a straight body style. This straight 7/16 DIN connector adapter is an in-line RF adapter design.

Fairview male 7/16 DIN to male N adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 7/16 DIN adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 7/16 DIN and N coaxial cables that ship quickly from our facility for all your RF adapter component needs.