Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7mm Sexless to 2.92mm Female (Jack) Adapter, Passivated Stainless Steel Body, 1.15 VSWR

SKU: SM3369
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 17mm
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Connector Body Plating 2Stainless Steel
Description

7mm Sexless to 2.92mm Female (Jack) Adapter, Passivated Stainless Steel Body, 1.15 VSWR

7mm adapter SM3369 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 7mm to 2.92mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 7mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.15:1.

7mm to 2.92mm adapter is constructed with sexless gender on side 1 and female on side 2. SM3369 7mm sexless to 2.92mm female coaxial adapter from Fairview is a straight body style. This straight 7mm connector adapter is an in-line RF adapter design.

Fairview sexless 7mm to female 2.92mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 7mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 7mm and 2.92mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.