To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Jack (Female) Snap-On Connector For RG405, .086 SR, RG405 Tinned Cable Spring Loaded, Solder

SKU: FMCN1209
Pricing
QUANTITYPRICE
1-24$46.79
25-49$44.45
50-99$42.11
100-249$40.24
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:8
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency22 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2.086 SR
Interface Type 3RG405 Tinned
Description

BMA Jack (Female) Snap-On Connector For RG405, .086 SR, RG405 Tinned Cable Spring Loaded, Solder

FMCN1209 BMA jack coaxial snap-on connector from Fairview Microwave has an interface type of RG405, .086 SR, RG405 Tinned and a 50 Ohm impedance. This BMA jack connector uses shield attachment of solder/solder attachment for the contact. Our jack BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.

BMA jack coaxial snap-on RF connector has a ptfe dielectric type and a VSWR of 1.27:1. This Fairview Microwave BMA coaxial connector has a stainless steel body with gold plating. Our FMCN1209 BMA connector uses beryllium copper contact and a gold plating material. This BMA jack coaxial snap-on RF connector is RoHS and spring loaded compliant, you can find this BMA jack coaxial snap-on spring loaded connector datasheet specifications above.

Fairview Microwave jack BMA connector purchases will ship the same day. Our BMA jack RG405 / .086 SR / RG405 Tinned connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.