To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

C T Adapter Female (Jack)-Male (Plug)-Female (Jack), Nickle Plated Brass Body, High Temp

SKU: SM3693
Pricing
QUANTITYPRICE
1-24$25.02
25-49$23.77
50-99$22.52
100-249$21.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 47
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1C
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3C
Connector Gender 3Female
Connector Impedance 350 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Connector Body Material 3Brass
Connector Body Plating 3Nickel
Description

C T Adapter Female (Jack)-Male (Plug)-Female (Jack), Nickle Plated Brass Body, High Temp

C adapter SM3693 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our C to C adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm C adapter is manufactured to precise RF adapter specifications .

C to C adapter is constructed with female gender on side 1 and male on side 2. SM3693 C female to C male coaxial adapter from Fairview is a tee body style. This tee C adapter is also known as a C T connector.

Fairview female C to male C adapter is part of over one million RF, microwave and millimeter wave components in stock. Our tee C adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build C coaxial cables that ship quickly from our facility for all your RF adapter component needs.