To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

C to C to C T (Tee) Connector Adapters RF Coaxial

Fairview Microwave C to C to C T (Tee) adapters RF coaxial ship from our facility same-day. C to C to C Tee (T) connector adapter products are regularly in stock. Our C T connector adapter (sometimes called C tee) series is manufactured with C – C – C for the connectors. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our C C C T connector adapter 50 Ohm. C to C to C T adapter category includes 50 Ohm female to 50 Ohm male to 50 Ohm female (jack to plug) to jack gender. 11 GHz C C adapter frequency maximums are available. Fairview Microwave coaxial C connector to C connector to C connector adapter category is a in-series design.

Our C T connector (C Tee adapter) series is manufactured with female–male–female (F–M–F). The Fairview Microwave website is where to find C to C to C Tee adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm to 50 Ohm variations. C C C T connector adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm C to C to C-T coaxial adapter product line.

C to C to C tee connector adapters for RF coaxial include brass material on interface 1 bodies. C adapter connector 1 body plating example for these products is nickel. Beryllium copper is the C adapter interface 1 contact material used to build these RF components from Fairview Microwave. C connector 1 contact plating material of silver is available, contact us for any updated options. Brass is an example of C (interface number 2) body material. Fairview Microwave adapter connector 2 plating type includes at least nickel for this category. C connector 2 contact plating material example is silver. Fairview C connector 3 body material includes at least brass. Nickel in an example for RF Connector 3 body plating of this T C adapter. C T adapter connector 3 contact plating material in this category can be silver. Choose Fairview Microwave first, not just because of our C to C to C T (Tee) connector adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.